IESNA:LM-63-2002
[TEST]P1461183
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-730-U-T2RE
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 3000K FIXTURE w/ TYPE II ROADWAY ILLUMINANCE DISTRIBUTION OPTIC
[LAMP] (40) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16268.8
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 74 75 85 90 95 105 115 125 135 145 155 165 175 180 
2782.8 2756.4 2676.4 2554.9 2599.4 2858.2 3185.0 3488.3 3803.7 4126.6 4424.7 4653.3 4911.4 5272.8 5779.1 
6327.6 6935.8 7445.1 7841.3 7907.7 7310.1 6156.4 4883.4 4119.1 3468.7 2625.8 1717.4 1460.8 1119.0 820.9 
626.3 540.3 443.7 355.4 279.9 181.1 60.4 0.0 
2782.8 2754.9 2677.9 2548.9 2600.9 2853.7 3154.0 3470.2 3799.2 4128.9 4419.4 4633.7 4894.0 5266.0 5756.5 
6317.1 6855.8 7338.7 7791.5 7854.9 7297.2 6141.3 4978.5 4089.7 3480.0 2600.2 1749.0 1473.6 1137.9 827.0 
633.8 538.0 445.9 358.4 271.6 182.6 65.6 0.0 
2782.8 2748.8 2686.9 2568.5 2597.2 2825.8 3136.7 3452.1 3775.0 4104.7 4383.9 4671.4 4934.8 5262.2 5682.5 
6181.3 6741.9 7211.2 7592.3 7787.7 7408.2 6504.2 5317.3 4341.7 3614.3 2734.5 1856.9 1583.0 1229.9 900.2 
676.1 550.8 455.0 367.5 279.2 169.0 71.7 0.0 
2782.8 2751.1 2706.6 2603.2 2587.3 2785.8 3083.8 3390.9 3719.9 4033.8 4357.5 4660.1 4969.5 5287.9 5638.0 
6017.5 6491.4 6962.2 7337.2 7603.6 7531.9 6948.6 6031.9 5002.7 4107.8 3140.4 2110.5 1763.4 1341.6 925.8 
698.0 549.3 446.7 362.2 283.0 188.6 73.2 0.0 
2782.8 2754.1 2742.8 2650.0 2611.5 2751.1 3005.4 3285.3 3609.8 3944.0 4275.3 4580.1 4886.5 5226.0 5572.3 
5843.2 6139.8 6441.6 6751.0 6961.5 7069.4 6804.5 6091.5 5200.4 4365.1 3668.6 2603.9 2136.1 1568.0 963.6 
685.9 541.8 440.7 353.9 276.2 182.6 75.5 0.0 
2782.8 2755.6 2774.5 2720.9 2676.4 2728.4 2918.6 3175.9 3458.9 3758.4 4086.6 4393.0 4700.1 4997.4 5287.1 
5542.2 5696.8 5877.9 6044.7 6234.1 6354.8 6419.7 6157.1 5600.3 4795.2 4093.4 3418.1 3071.0 2379.8 1315.9 
794.5 568.2 444.4 362.2 286.7 185.6 78.5 0.0 
2782.8 2761.6 2797.9 2808.4 2790.3 2806.2 2892.9 3065.7 3285.3 3531.3 3815.0 4082.9 4343.9 4607.3 4906.8 
5186.0 5229.8 5291.7 5459.2 5691.6 5973.0 6314.8 6670.2 6816.6 6716.2 6368.4 5792.7 5521.0 5038.9 3780.3 
2139.1 938.7 571.9 416.5 312.4 214.3 92.1 0.0 
2782.8 2757.9 2800.1 2859.7 2907.3 2953.3 3025.0 3120.8 3252.9 3391.7 3553.2 3731.2 3881.4 4094.2 4383.9 
4669.9 4640.5 4635.2 4843.5 5241.9 5837.2 6714.0 7727.3 8837.3 9837.1 10308.6 10031.7 9732.9 9120.2 
7866.9 6409.1 4319.8 2241.0 811.1 370.5 252.8 111.7 0.0 
2782.8 2763.9 2794.8 2863.5 2965.4 3079.3 3203.8 3342.7 3477.0 3607.5 3716.2 3818.8 3907.8 4042.1 4262.4 
4498.6 4568.8 4579.4 4798.9 5253.2 6160.9 7363.6 8859.2 10366.0 11691.7 12689.3 13222.7 13231.8 12929.2 
11499.3 8979.1 5623.7 2377.6 797.6 345.6 242.2 140.3 0.0 
2782.8 2772.2 2804.7 2872.6 2975.2 3086.9 3225.7 3372.8 3513.9 3655.8 3768.2 3879.9 3978.0 4110.8 4333.4 
4560.5 4647.3 4669.1 4894.0 5384.5 6240.1 7495.7 8924.8 10310.2 11624.6 12618.3 13157.1 13176.7 12879.4 
11484.2 8964.0 5653.1 2315.0 709.3 336.5 239.9 145.6 0.0 
2782.8 2778.2 2809.2 2876.3 2977.5 3110.3 3269.5 3437.0 3620.3 3790.9 3947.8 4084.4 4213.4 4343.9 4492.6 
4610.3 4632.9 4597.5 4672.2 4974.7 5737.6 6732.8 7812.6 8862.9 9751.8 10184.9 10157.0 10005.3 9575.2 
7913.7 5455.4 2666.6 806.6 325.2 227.9 156.9 64.9 0.0 
2782.8 2789.6 2822.0 2891.4 2983.5 3102.7 3246.8 3389.4 3529.8 3658.1 3752.4 3826.3 3891.2 3946.3 4003.6 
4039.1 4009.7 3992.3 4130.4 4519.7 5370.1 6449.1 7575.7 8530.2 8929.3 8875.0 8464.5 8147.6 7469.3 
5445.6 3222.7 1472.1 499.5 270.1 216.6 139.6 41.5 0.0 
2782.8 2800.9 2839.4 2899.7 2984.2 3085.4 3190.2 3280.0 3358.5 3406.0 3419.6 3415.1 3404.5 3403.0 3407.5 
3411.3 3366.0 3322.3 3348.7 3498.1 3891.2 4596.7 5218.5 5521.0 5473.5 5197.3 4574.1 4177.2 3469.4 2115.0 
1057.1 518.4 334.3 264.8 205.2 123.0 37.7 0.0 
2782.8 2816.0 2864.3 2905.8 2932.9 2950.3 2946.5 2922.4 2880.9 2814.5 2725.4 2597.9 2459.1 2330.0 2210.1 
2085.6 1914.3 1733.2 1582.3 1471.4 1421.6 1447.2 1536.3 1635.1 1666.0 1536.3 1260.9 1125.0 960.5 690.4 502.5 
366.7 298.0 246.7 196.2 127.5 45.3 0.0 
2782.8 2834.1 2869.6 2863.5 2809.2 2743.5 2663.6 2575.3 2480.2 2382.1 2296.8 2214.6 2117.3 1991.3 1863.0 
1700.0 1534.0 1373.3 1239.0 1143.1 1090.3 1083.5 1107.7 1107.7 1033.0 881.3 704.0 651.2 566.7 452.7 383.3 
339.5 304.8 258.1 200.7 134.3 50.6 0.0 
2782.8 2846.9 2855.2 2785.0 2676.4 2571.5 2473.4 2399.5 2345.1 2301.4 2249.3 2185.9 2096.9 1993.5 1849.4 
1692.5 1508.3 1349.9 1186.9 1072.2 993.7 939.4 879.0 798.3 714.6 627.0 553.1 526.7 497.2 454.2 419.5 375.8 
313.9 260.3 205.2 138.8 49.8 0.0 
2782.8 2856.0 2826.5 2712.6 2577.5 2475.7 2398.0 2346.6 2318.7 2286.3 2255.3 2213.1 2142.9 2042.6 1915.0 
1755.1 1561.9 1378.6 1232.9 1115.2 1019.4 919.0 807.4 719.1 647.4 593.8 555.3 543.3 526.7 494.2 460.3 399.9 
330.5 275.4 224.9 156.2 50.6 0.0 
2782.8 2850.7 2791.8 2636.4 2514.9 2423.6 2361.7 2322.5 2292.3 2277.2 2265.2 2235.7 2168.6 2069.0 1928.6 
1767.9 1595.9 1438.9 1289.5 1136.4 1011.1 913.0 817.2 741.7 685.9 654.2 627.8 617.2 594.6 538.0 481.4 424.1 
366.7 314.6 252.8 174.3 67.2 0.0 
2782.8 2851.4 2757.1 2584.3 2474.9 2398.7 2342.9 2301.4 2279.5 2274.2 2260.6 2216.9 2133.1 2028.2 1890.9 
1740.0 1590.6 1407.2 1214.1 1109.9 1023.9 940.9 866.2 813.4 781.7 747.8 704.7 682.9 649.7 576.5 525.2 484.4 
443.7 392.4 324.5 240.7 126.0 0.0 
2782.8 2849.2 2738.3 2560.9 2452.3 2381.4 2330.8 2296.1 2285.5 2284.8 2263.6 2208.6 2110.5 1994.3 1847.9 
1709.1 1545.3 1322.0 1177.9 1079.0 1000.5 945.4 910.7 884.3 848.1 794.5 742.5 719.1 678.3 630.8 595.3 
570.4 542.5 492.7 418.0 301.1 177.3 0.0 
2782.8 2841.6 2717.9 2546.6 2444.0 2375.3 2326.3 2293.1 2288.5 2290.8 2264.4 2201.0 2096.1 1980.7 1832.8 
1691.7 1493.3 1312.2 1165.0 1074.5 1005.1 966.6 939.4 908.5 861.7 810.4 761.3 733.4 694.9 654.2 636.1 
632.3 611.2 552.3 341.1 159.2 74.7 0.0 
2782.8 2840.1 2717.1 2559.4 2447.8 2378.3 2331.6 2297.6 2296.8 2298.4 2269.7 2205.5 2109.7 1978.4 1834.3 
1686.4 1491.0 1305.4 1175.6 1079.0 1009.6 974.1 946.2 911.5 869.2 814.2 768.9 740.2 700.2 661.7 646.6 
642.9 628.5 556.1 344.8 151.7 51.3 0.0 
